IESNA:LM-63-2002
[TEST]P948734
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12542
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1374 1500.7 1638.5 1784.9 1911.6 2017.8 2098.2 2145.3 2153 2129.9
2105.9 2104.2 2118.8 2150.5 2224.9 2410.7 2872.1 3564.7 4181.9 4656.2
5020.9 5365 5675.8 5967.7 6163.8 5881.2 4760.6 3330.1 2302.8 1548.6
653.2 207.2 98.4 42.8 13.7 0 0
1374 1503.3 1648.8 1790.1 1917.6 2023.8 2109.4 2156.5 2163.3 2142.8
2116.2 2115.4 2126.5 2159 2235.2 2380.7 2778 3453.4 4141.7 4633.1
5012.3 5394.1 5686.1 5972 6183.4 6001.1 4963.5 3544.2 2413.3 1606
695.1 225.1 114.7 50.5 18 0 0
1374 1501.6 1642.8 1778.9 1900.5 2001.5 2079.4 2128.2 2133.3 2115.4
2095.7 2092.3 2104.2 2136.8 2209.5 2345.6 2668.4 3277.1 3961.9 4494.4
4888.2 5302.5 5695.5 6055.9 6360.6 6448 5749.4 4473.9 3018.5 1960.4
907.4 357.8 201.2 111.3 51.4 17.1 0
1374 1491.3 1622.3 1752.4 1862 1955.3 2029.8 2068.3 2081.1 2073.4
2058.9 2057.2 2067.4 2082.8 2125.6 2212.1 2359.3 2698.4 3277.1 3941.4
4532.1 5080.8 5640.7 6168 6672.3 7066.1 7332.3 7353.7 6893.1 5468.6
3073.3 1100.1 441.7 236.3 108.7 24.8 0
1374 1474.2 1589.7 1708.7 1812.3 1900.5 1970.7 2017.8 2039.2 2044.3
2043.5 2048.6 2063.1 2076.8 2104.2 2166.7 2276.3 2441.5 2750.6 3272.8
3955.1 4683.6 5416.4 6179.2 6808.4 7402.5 7985.5 8637 9144.6 8771.4
6939.4 3822.4 1504.1 672.9 284.2 29.1 0
1374 1464.7 1566.6 1669.3 1763.5 1850 1920.2 1975 2004.9 2026.3
2041.7 2066.6 2104.2 2134.2 2162.4 2207 2302 2454.4 2687.2 2972.3
3392.6 3943.1 4569.7 5242.6 5936.9 6706.5 7566 8575.3 9965.6 10791.7
9873.1 7421.3 4036.4 1439.9 357.8 20.5 0
1374 1459.6 1559.8 1663.4 1755 1841.4 1915.9 1969.8 2002.4 2022.9
2044.3 2069.1 2105.1 2136.8 2170.2 2219.8 2312.3 2462.1 2696.6 2998.8
3402 3941.4 4553.5 5212.6 5920.6 6698.8 7577.1 8639.5 9963.9 10742
9738.7 7279.2 4016.7 1469 353.6 23.1 0
1374 1442.5 1524.7 1614.6 1701 1784.9 1860.3 1923.6 1969 2004.1
2040.9 2085.4 2134.2 2175.3 2215.5 2272.9 2365.3 2508.3 2720.6 3010
3378.1 3828.4 4368.6 4990.9 5694.6 6486.5 7351.1 8285.1 9432.3 10308.9
9110.4 5689.5 2581.1 878.3 208.9 18 0
1374 1431.4 1493 1564.1 1641.1 1719 1796 1863.7 1925.3 1979.2
2035.7 2089.7 2141 2186.4 2237.8 2312.3 2419.3 2584.5 2832.8 3171.8
3620.3 4155.4 4776.1 5454.1 6144.1 6870 7615.7 8407.5 9195.1 9460.5
8405.8 5633.8 2423.6 726.8 292.8 81.3 0
1374 1411.7 1456.2 1507.6 1571.8 1642 1710.4 1781.5 1846.6 1912.5
1979.2 2040 2091.4 2146.2 2204.4 2273.7 2381.6 2554.5 2821.6 3211.1
3717.9 4302.6 4928.4 5562.8 6194.6 6828.9 7482.1 8107.9 8393 7849.4
6180.9 3100.7 837.2 317.6 172.9 47.9 0
1374 1391.1 1413.4 1449.3 1497.3 1549.5 1612 1672.8 1738.7 1800.3
1872.2 1941.6 2010.1 2082 2156.5 2245.5 2367.9 2558 2843.9 3271.1
3831.8 4497 5139 5692.1 6170.6 6623.5 6991.6 7078.9 6633.7 5419.8
3381.5 1236.2 248.3 76.2 26.5 9.4 0
1374 1380.9 1390.3 1417.7 1457 1500.7 1552.9 1606.9 1665.1 1727.6
1794.3 1862.8 1938.2 2015.2 2100.8 2203.5 2337.9 2535.7 2813.1 3193.2
3702.5 4293.2 4835.1 5172.4 5327.4 5355.6 5240.9 4877.9 4212.8 3230
1901.3 647.2 147.2 41.9 12 5.1 0
1374 1367.2 1368 1382.6 1409.1 1441.6 1481 1523 1564.9 1604.3
1647.9 1688.2 1735.3 1780.6 1830.3 1890.2 1978.4 2117.1 2336.2 2655.5
3065.6 3481.7 3768.4 3808.7 3579.3 3152.9 2543.4 1785.8 1017.9 465.7
199.5 75.3 28.3 11.1 5.1 0.9 0
1374 1343.2 1325.2 1314.9 1306.4 1291 1264.4 1222.5 1166.8 1100.9
1025.6 946 866.3 795.3 740.5 700.3 671.2 660 717.4 850.1
997.3 1118 1111.2 916 642.1 428 296.2 206.3 137.8 85.6
53.9 34.2 17.1 6.8 1.7 0 0
1374 1320.9 1279.8 1228.5 1154.8 1063.2 955.4 834.7 706.3 580.4
488.8 440.9 430.6 434.9 449.4 462.3 472.6 473.4 462.3 439.2
413.5 387.8 360.4 330.4 291.1 242.3 189.2 136.1 101.9 74.5
47.9 28.3 11.1 4.3 1.7 0 0
1374 1301.2 1227.6 1129.2 993.9 845.8 690.9 553.9 475.1 448.6
434.9 422.9 413.5 404.1 398.9 395.5 391.2 381.8 361.3 331.3
301.3 271.4 242.3 208.9 175.5 146.4 125 106.2 83.9 57.4
29.1 14.6 6.8 2.6 0 0 0
1374 1281.5 1178 1020.4 845.8 668.6 529.1 476 460.6 447.7
434.9 422 409.2 396.4 377.5 356.1 331.3 302.2 270.5 239.7
210.6 184.9 164.4 148.1 132.7 118.1 102.7 81.3 55.6 37.7
24.8 13.7 6 2.6 0 0 0
1374 1269.6 1128.3 944.3 737.1 562.4 491.4 476.8 463.1 448.6
436.6 422 406.6 387.8 363.8 333.9 301.3 268 232.9 198.6
170.4 152.4 139.5 127.6 114.7 101.9 87.3 69.3 54.8 43.7
31.7 20.5 6.8 0.9 0 0 0
1374 1252.4 1080.4 862.1 648 521.4 493.1 479.4 465.7 451.2
438.3 424.6 408.3 386.1 356.1 324.5 285.9 247.4 205.5 175.5
155.8 143.8 134.4 124.1 113 99.3 82.2 67.6 56.5 44.5
32.5 20.5 6 0 0 0 0
1374 1250.7 1065 830.4 613.8 516.2 498.2 483.7 469.1 455.4
441.7 426.3 410.1 386.1 357 318.5 274.8 231.1 195.2 167.8
150.7 139.5 129.3 118.1 105.3 89 71.1 59.1 47.9 36.8
24.8 13.7 3.4 0 0 0 0
1374 1250.7 1053.8 813.3 599.3 516.2 501.7 487.1 470.8 455.4
441.7 427.2 410.9 389.5 362.1 324.5 278.2 232 192.6 163.5
146.4 136.1 125.8 113.9 99.3 78.8 60.8 50.5 41.1 30.8
19.7 7.7 0.9 0 0 0 0
1374 1255 1059 815.8 599.3 516.2 501.7 487.1 471.7 457.1
442.6 428 412.6 392.1 364.7 322.7 276.5 228.6 189.2 160.9
145.5 135.3 124.1 113 97.6 73.6 57.4 47.9 37.7 27.4
17.1 6 0 0 0 0 0
